您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
母线系统
Rittal
系统附件
内部扩装
Powered by
CAD模型選擇
机箱
17.05.2023
VX Punched section 14 x 39 mm - VX Punched section 14 x 39 mm
30.06.2021
VX Support rail 45 x 25 mm - VX Support rail 45 x 25 mm
02.02.2023
VX Punched rail 18 x 38 mm - VX Punched rail 18 x 38 mm
30.06.2021
VX Punched section 23 x 89 mm - stainless steel
30.06.2021
支承导轨 - for TS, SE, CM VX
20.07.2021
适配轨 - 用于PS兼容的适配轨
29.06.2021
Base configuration rail for CM, TP
10.07.2022
C型安装角轨 - for TS, TS IT, SE
21.01.2024
C型安装角轨 - to EN 60 715 for TS, SE
20.07.2021
Attachment TS - for TS punched section with mounting flange, 17 x 73 mm
20.07.2021
安装夹 - for support rails
13.07.2023
Mounting plates TS - with integrated standard mounting rail
20.07.2021
安装板 - 可悬吊
29.06.2021
安装板 - 可用螺钉固定,大
29.06.2021
安装板 - 可用螺钉固定,小
30.06.2021
Punched rail 23 x 23 mm - for Flex-Block
20.07.2021
安装轨梁 - 安装轨梁
30.06.2021
安装角支架 - 安装角支架
30.06.2021
安装角支架 - for interior installation
20.07.2021
PS punched section without mounting flange 23 x 73 mm - for TS, SE
30.06.2021
PS punched rails 23 x 23 mm - for TS, SE
30.06.2021
PS punched section with mounting flange, 23 x 73 mm - for TS, SE
30.06.2021
内部扩装轨 - 用于CM
30.06.2021
Rails for interior installation - for AE
20.07.2021
Interior installation rails - for AX
01.07.2022
Punched sections with mounting flanges for coupling section
20.07.2021
System support rails - 48 x 26 mm
24.03.2023
TS / VX Guideways 65x42mm - for TS, SE
20.07.2021
支承导轨 - for TS, SE, CM
20.07.2021
TS assembly block - Rail systems
20.07.2021
TS punched sections without mounting flanges - 45 x 88 mm
30.06.2021
TS punched rail 17 x 17 mm for TS - TS punched rail 17 x 17 mm for TS
20.10.2023
TS冲孔轨 - 18 x 38 mm
30.06.2021
TS冲孔轨 - 25 x 38 mm
31.03.2022
TS punched section with mounting flange, 17 x 73 mm - depth variabel
20.07.2021
TS 冲孔型材 - 17 x 73 mm
30.06.2021
TS 冲孔型材 - 23 x 73 mm
29.06.2021
Support rails TS 35/15 - to EN 60 715 for TS, SE
30.06.2021
支承导轨 - TS 35/7,5 和 TS 35/15
30.06.2021
安装轨梁 - for mounting on doors
30.06.2021
Combi-Rail for VX IT - Combi-Rail for VX IT
13.01.2023
Angle bracket for combination rail - Angle bracket for combination rail
22.08.2022
VX SE Adaptor rail - VX SE Adaptor rail
04.01.2022
AX rails - for interior installation
20.01.2022
Extension rail - for AX
19.01.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.