Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Long Block Type GSR-T
Bill of material
GSR20T1SS+460L (G20g20, B-M6F)
MN
Model number
NOB
Number of LM block
SO
Seals option
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
RC1
Rail connection
No connection
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
INFO
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models