Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-BL with switch
Bill of material
SSD2-BL-32-5-5
TYPE
Model No.
SSD2-BL
BORE
Bore size
mm
PT
Port thread
STROKE1
Standard stroke - Custom stroke - Manual input - Cylinder 1
mm
Enter value for STROKE1
Standard stroke - Custom stroke - Manual input - Cylinder 1
mm
cm
inch
ft
SWM1
Switch model No. - Cylinder 1
SLD1
Lead wire direction - cylinder 1
LWT1
Lead wire
LWL1
Lead wire length - cylinder 1
SWO1
Switch option
SWP1
Switch quantity - cylinder 1
OPT11
Option
OPT12
Option
STROKE2
Standard stroke - Custom stroke - Manual input - Cylinder 2
mm
Enter value for STROKE2
Standard stroke - Custom stroke - Manual input - Cylinder 2
mm
cm
inch
ft
SWM2
Switch model No. - Cylinder 2
SLD2
Lead wire direction - cylinder 2
LWT2
Lead wire
LWL2
Lead wire length - cylinder 2
SWO2
Switch option
SWP2
Switch quantity - cylinder 2
OPT21
Option
OPT22
Option
ACC
Accessory
POS1
Rod 1-position
mm
Enter value for POS1
Rod 1-position
mm
cm
inch
ft
POS2
Rod 2-position
mm
Enter value for POS2
Rod 2-position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
mm
F
mm
FB
mm
I
mm
J
mm
JD
mm
JT
mm
K
mm
KA
mm
KAD
mm
KAT
mm
KK
mm
KKD
mm
KKT
mm
M
mm
MM
mm
N
mm
O
mm
OH
mm
WF
mm
AA
a`
- mm
CC
c`
- mm
H
- mm
KKK
kk`
- mm
M1
M
- mm
MM1
MM
- mm
T
- mm
WF1
wf
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models