Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
LEMO
Description
00-00-EPS - Push-pull connector - Elbow receptacle with two nuts, for printed circuit
Bill of material
EPS.00.250.NTN27
REF
DESC
Elbow receptacle with two nuts, for printed circuit
CONTACT
1 Coax (50 Ohm)
TESTV
Vtest: 2100 V (AC), 3000 V (DC)
MAXA
4 A
IPRATING
50
OPTION
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models