Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
00-00-ERN - Push-pull connector - Fixed receptacle, nut fixing, with earthing tags
Bill of material
ERN.00.650.CLL
REF
ERN.00.650.CLL
DESC
Fixed receptacle, nut fixing, with earthing tags
CONTACT
1 Triax (50 Ohm)
TESTV
Vtest:|A|1200 V (AC), 1700 V (DC)
MAXA
3 A
IPRATING
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models