Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LEMO
Description
00-00-PES - Push-pull connector - Fixed receptacle, nut fixing, with cable crimping (back panel mounting)
Bill of material
PES.00.250.NTME24
REF
DESC
Fixed receptacle, nut fixing, with cable crimping (back panel mounting)
CONTACT
1 Coax (50 Ohm)
TESTV
Vtest: 2100 V (AC), 3000 V (DC)
MAXA
4 A
IPRATING
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models