Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00000040 - Steel(+)UNF(PAN)machine screw
Bill of material
00-00-0040-7100-8030
S
Size
10-32
L
Length
CNSORDERNO
Order number
P
p: Pitch
1 mm
TOH
Type of + Hole
2
DK
dk: Outside Diameter
9 mm
K
k: Width
3 mm
M
Screw Diameter
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models