Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
00004000 - Steel 4 markHexagon upset head machine screw
Bill of material
00-00-4000-0060-0200
SIZE
Size
M 6
L
Length
CNSORDERNO
Order number
P
p: Pitch
1 mm
TOH
Type of + Hole
2
K
k: Width
4 mm
TK
tolerance-k
+-0.15 mm
S
s: Width
10 mm
TS
tolerance-s
-0.2 mm
E
Width
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models