Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
REISSER
Description
000332 - FABA-BZ Façade building screw Self-tapping screw, Ø 6.3 mm, Sealing washer E16
Bill of material
000332V020-0630642-1
ARTNR
Partnumber
D
Diameter
6,3 mm
L
Length
mm
MAT
Material
Stainless steel A2
DRTYP
Drive type
AF
DRSIZE
Drive size
3/8"
HEAD
Head shape
Hexagon head
SEAL
Seal: Abbreviation
E16
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
AREASTEEL
Clamping area on steel
mm
ROP
Link to Online-Portal
Open website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models