Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
agru
Description
001.20 - Bend 45°
Bill of material
AGRU_70001240017_Bend 45_300mm both sides elongated_PE 100-RC black_400X23.7 SDR17 ISO S-8
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
001.20
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Bend 45°
EXT_BEZ_2
Description 2
300mm both sides elongated
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded+welded
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
300.000 mm
L1
mm
L2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型