Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Company
DINKLE
Description
0032-11XX - Barrier terminal blocks,Screw Connection,Pitch:16.00mm,M6,600V,50
Bill of material
0032-1105
NAME
Name
PREVIEW
Preview
PTTE
Product type
Single Row
PH
Pitch
16.00 mm
CR
Color
BLACK (default)
CNMD
Connection method
Screw Connection
TEOFLG
Type of locking
Without
SGMD
Soldering Method
Wave Soldering
LH
Length
mm
WH
Width
20 mm
HH
Height
26.6 mm
PNDS
Pin dimensions
1.6x4 mm
PNLH
Pin length
4 mm
PCB_HD
PCB hole diameter
5.2~5.3 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
PBT
IGMLGP
Insulating material group
IIIa
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥1000MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
1000 V
RDCT
Rated Current
41 A
RDVE2_2
Rated Voltage(II/2)
1000 V
RDVE3_2
Rated Voltage(III/2)
1000 V
RDVE3_3
Rated Voltage(III/3)
630 V
RIV2_2
Rated Impulse Voltage(II/2)
8 kV
RIV3_2
Rated Impulse Voltage(III/2)
8 kV
RIV3_3
Rated Impulse Voltage(III/3)
8 kV
CCSS_MIN
Conductor cross section solid. min
1.5 mm²
CCSS_MAX
Conductor cross section solid. max
6 mm²
CCSSD_MIN
Conductor cross section stranded. min
1.5 mm²
CCSSD_MAX
Conductor cross section stranded. max
6 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
4 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
4 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
50/80 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
50/80 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
14/6 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
8/4 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
14/6 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
8/4 AWG
SRSE
Screwdriver size
1.0x5.5,PH3
TT_MIN
Tightening torque min
2.5 N.m
TT_MAX
Tightening torque max
3 N.m
SGLH
Stripping Length
13~14 mm
BOTHP
Back of the hand protection IP10(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
2D
CAD-Modelle herunterladen