Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
REISSER
Description
009221 - R2 Chipboard screw, Ø 5.0 mm
Bill of material
009221S122-0500704-1
ARTNR
Partnumber
D
Diameter
5,0 mm
L
Length
mm
MAT
Material
Steel
DRTYP
Drive type
PZD
DRSIZE
Drive size
2
HEAD
Head shape
Countersunk head
ROP
Link to Online-Portal
Open website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models