Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
REISSER
Description
00D179 - RP-T2 Thin sheet screw, Ø 4.5 mm, Sealing washer E14
Bill of material
00D179B020-0450252-1
ARTNR
Partnumber
D
Diameter
4,5 mm
L
Length
mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
AF
DRSIZE
Drive size
8
HEAD
Head shape
Hexagon head with pressed-on washer
SEAL
Seal: Abbreviation
E14
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
DRILLCAP
Drill capacity
1 x 1.0/2 x 0.8 mm
AREASTEEL
Clamping area on steel
mm
ROP
Link to Online-Portal
Open website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models