Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
01 BS-Anchor
Bill of material
BS-ZN-0,8-117669(3008)
TYP
BS-ZN-0,8
ARTNR
Bestell-Nr.
117669
LODLEVEL
LOD Level
T
Tragfähigkeit NR,zul
kN
FT
Farbcodierung Tragkraftanhänger
Reinweiß
H
h
205 mm
B
95 mm
B1
b
85 mm
DS
d Seil
6 mm
DK
d Kl
12 mm
F
f
60 mm
MATS
Seil
Stahl verzinkt
MATK
Pressklemme
Aluminium
LT
Ladungs-träger
3000 piece(s)
VE
Verp.-Einheit
50 piece(s)
G
Gewicht ca.
0.08 kg
INFO
PDF
INFO1
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models