Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011151003 - 011_151
Bill of material
011-151-(0)
PN
Part number
01011151003
APL
Application example
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
16 mm
NH
Nominal Height (HN)
20 mm
HC
Compensation Height (HC)
24 mm
D
Top Washer Diameter (D)
33 mm
SA
Axial Compensation (SA)
8 mm
RC
Radial Compensation (RC)
±4,10 mm
TIF
Interface Thickness
1±0,5 mm
MP
max. Preload
< 25 kN
W
Weight
35.9 g
CP
Corrosion Protection
24 h
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models