Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011295000 - 011_295
Bill of material
011-295-(0)
PN
Part number
01011295000
APL
Application example
Fender Carrier
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
16 mm
NH
Nominal Height (HN)
20 mm
HC
Compensation Height (HC)
24 mm
D
Top Washer Diameter (D)
33 mm
SA
Axial Compensation (SA)
8 mm
RC
Radial Compensation (RC)
±4,10 mm
TIF
Interface Thickness
2 mm
MP
max. Preload
<25 kN
W
Weight
35.77 g
CP
Corrosion Protection
240 h
SHORT
295
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    DW-AD-60X-M5-735 - Inductive Sensor
    Witol
    010112220001 - 011_222
    Witol
    01011397002 - 011_397
    Witol
    01011265001 - 011_265
    Witol
    01011377000 - 011_377
    Witol
    01011281000 - 011_281
    Witol
    01011255003 - 011_255
    Witol
    01011317002 - 011_317
    Witol
    01011363000 - 011_363
    Witol
    01011384000 - 011_384
Previews
3D
Dimension
2D
Download CAD models