Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011377000 - 011_377
Bill of material
011-377-0-(0)
PN
Part number
01011377000
APL
Application example
Instrumental Panel, CCB
PG
Product Group
WITOL Individual
SS
Screw Size
M8
HD
Delivery Height (HD)
18 mm
NH
Nominal Height (HN)
23 mm
HC
Compensation Height (HC)
28 mm
D
Top Washer Diameter (D)
28 mm
SA
Axial Compensation (SA)
10 mm
RC
Radial Compensation (RC)
±4,5 mm
TIF
Interface Thickness
5±0,5 mm
MP
max. Preload
<17,5 kN
W
Weight
48.7 g
CP
Corrosion Protection
720 h
VIEW
SHORT
377
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Witol
    WITOL - Modular
    Witol
    01011397002 - 011_397
    Witol
    01011384000 - 011_384
    Witol
    01011363000 - 011_363
    Witol
    01011277002 - 011_277
Previews
3D
Dimension
2D
Download CAD models