Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Witol
Description
01011384000 - 011_384
Bill of material
011-384-(0)
PN
Part number
01011384000
APL
Application example
Bracket Doorhandle
PG
Product Group
WITOL Individual
SS
Screw Size
M6
HD
Delivery Height (HD)
24 mm
NH
Nominal Height (HN)
25.5 mm
HC
Compensation Height (HC)
27 mm
D
Top Washer Diameter (D)
32 mm
SA
Axial Compensation (SA)
3 mm
RC
Radial Compensation (RC)
2 mm
TIF
Interface Thickness
3 mm
MP
max. Preload
<4,5 kN
W
Weight
10.7 g
CP
Corrosion Protection
720 h
SHORT
384
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Witol
    01011397002 - 011_397
    Witol
    WITOL - Modular
    Witol
    01011317002 - 011_317
    Witol
    01011363000 - 011_363
    Witol
    01011287001 - 011_287
    Witol
    01011249004 - 011_249
Previews
3D
Dimension
2D
Download CAD models