您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
中文
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01148-1005050
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01148_10.prj},{NB=01148-1005050},{DX=0},{H=50.0},{L=500},{L2=400},{L3=200},{L4=0.0},{L5=250.0},{L6=200.0},{L7=75.0},{L9X=0.0},{L10=200},{TX=0.0},{NL=0.0},{NL1=0.0},{ANZAHL=0.0},{GEW=88.000},{VERS=2},{XX=0.0},{XA=200.0},{XB=3.0},{XC=20.0},{XD=13.5},{XE=12.8},{XF=0.0},{XG=0.0},{XH=0.0},{XI=60.0},{NDM=0.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{A1=400},{A2=200},{A3=200},{A4=0},{A5=0},{A6=0},{A7=0},{B1=0},{B2=0},{B3=0},{B4=0},{B5=0},{B6=0},{BEST=01148-1005050},{AUSF=ohne Rasterbohrungen},{FORM=A},{D=-},{D1=-},{D3=M16},{D4=M12},{L9=-},{T=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495508245},{FILTER=NORELEM},{ZGT1=Rasterbohrung},{ZGT2=Durchgangsbohrung für Zylinderschraube DIN 912}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
norelem
Description
01148 - Subplates, grey cast iron with pre-machined clamping faces
Bill of material
01148-1005050
BEST
Order No.
01148-1005050
01148-1005050
D3
Distance
M16
mm
D4
Distance
M12
M12
mm
H
Thickness
50.0
mm
L
Distance
500
500
mm
L2
Distance
400
400
mm
L3
Distance
200
200
mm
L4
Distance
0.0
0.0
mm
L5
Distance
250.0
250.0
mm
L6
borehole distance
200.0
200.0
mm
L7
borehole distance
75.0
75.0
mm
L10
Distance
200
200
mm
GEW
Weight ca.
88.000
88.000
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
4059495508245
4059495508245
STDLZ
Standard delivery time
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求