Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
DINKLE
Description
0151-01XXL - PCB Terminal Blocks,Push-in Design,Pitch:3.50mm,300V,10A
Bill of material
0151-0112L
NAME
Name
PREVIEW
Preview
PTTE
Product type
PCB Terminal Blocks
PH
Pitch
3.50 mm
CR
Color
BLACK (default)
CNMD
Connection method
Push-in Design
TEOFLG
Type of locking
Without
SGMD
Soldering Method
Reflow Solding(245℃)
LH
Length
mm
WH
Width
11.5 mm
HH
Height
13.6 mm
PNDS
Pin dimensions
0.6x1 mm
PNLH
Pin length
2.6 mm
PCB_HD
PCB hole diameter
1.2~1.3 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
HIGH-TEMPERATURE PLASTICS
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
MSL
Moisture Sensitive Level
2
RDVE
Rated Voltage
320 V
RDCT
Rated Current
14 A
RDVE2_2
Rated Voltage(II/2)
630 V
RDVE3_2
Rated Voltage(III/2)
320 V
RDVE3_3
Rated Voltage(III/3)
320 V
RIV2_2
Rated Impulse Voltage(II/2)
4 kV
RIV3_2
Rated Impulse Voltage(III/2)
4 kV
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
CCSS_MIN
Conductor cross section solid. min
0.2 mm²
CCSS_MAX
Conductor cross section solid. max
1.5 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.2 mm²
CCSSD_MAX
Conductor cross section stranded. max
1.5 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
0.75 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
0.75 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
10 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
10 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
28 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
16 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
28 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
16 AWG
SRSE
Screwdriver size
0.4x2.5
SGLH
Stripping Length
10~11 mm
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models