Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
DINKLE
Description
0164-01XX - PCB Connector - Plug,Pitch:5.08mm,300V,15A
Bill of material
0164-0112
NAME
Name
PREVIEW
Preview
PTTE
Product type
PCB Connector - Plug
PH
Pitch
5.08 mm
CR
Color
BLACK (default)
CNMD
Connection method
Screw Connection
TEOFLG
Type of locking
With lock flange
LH
Length
mm
WH
Width
13.4 mm
HH
Height
15.7 mm
CTDM
Circuit diagram
NROFPS
Number of poles
LL
Level
1
CNPS
Connection points
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
320 V
RDCT
Rated Current
15 A
RDVE2_2
Rated Voltage(II/2)
630 V
RDVE3_2
Rated Voltage(III/2)
320 V
RDVE3_3
Rated Voltage(III/3)
250 V
RIV2_2
Rated Impulse Voltage(II/2)
4 kV
RIV3_2
Rated Impulse Voltage(III/2)
4 kV
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
CCSS_MIN
Conductor cross section solid. min
0.2 mm²
CCSS_MAX
Conductor cross section solid. max
2.5 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.2 mm²
CCSSD_MAX
Conductor cross section stranded. max
2.5 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
0.2 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
1 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
0.2 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
1 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
0.25 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
1 mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
10(single wire).15(double wire) A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
10 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
26 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
12(single wire),16(double wire) AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
26 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
12(single wire),16(double wire) AWG
SWTD
Screw thread
M3
SRSE
Screwdriver size
0.6x3.5
TT_MIN
Tightening torque min
0.5 N.m
TT_MAX
Tightening torque max
0.6 N.m
SGLH
Stripping Length
6~7 mm
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models