Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
eaton_qs
Description
02 - Current monitoring equipment
Bill of material
184780
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAP365
Number of breaking contacts
0.0
AAP377
Number of changers
2
AAP546
Number of making contacts
0.0
BAA733
Lowest value of measurement range for current
A
BAC050
Type of actuation
AC/DC
BAC229
Greatest value of measuring range for current
A
BAC625
Max. response delay
30.0 s
BAC686
Max. delay time
s
BAC709
Min. response delay
0.1 s
BAC747
Min. delay time
s
BAD458
1-phase window possible
BAD460
1-phase overload current possible
Yes
BAD462
1 phase low current possible
Yes
BAD464
3 phase window possible
No
BAD466
3-phase overload current possible
No
BAD468
3 phase low current possible
No
BAD470
detachable terminals present
No
BAD534
direct voltage overcurrent possible
Yes
BAD536
direct voltage undercurrent possible
Yes
BAD537
function direct current window present
BAD831
Design of electrical connection
Screw connection
BAA020
height
85.6 mm
BAB577
depth
104.6 mm
BAF016
width
22.5 mm
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
85364900
BAA303
Power loss, static, current-independent [Pls]
2.6 W
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
WEIGHT
LENGTH
103.7
WIDTH
22.5
DEPTH
85.60001
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models