Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
norelem
Description
02001 - Self-aligning pads with swivel angle 14° and 20°
Bill of material
02001-120
BEST
Order No.
ALPHA
rotation angle α
FORM
Form
AUSF
version
D1
diameter
mm
D2
diameter
mm
D3
thread
D4
diameter
mm
H
höhe
H1
height
H2
height
E
width
mm
T
depth
SW
width across flats
mm
KUGEL
Ball Ø
mm
BELASTUNG
Load rating max.kN (static load only)
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models