Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
02037-01 - Jack screws stainless steel
Bill of material
02037-01-10030010
BEST
Order No.
MATERIAL
material
stainless steel
FORM
Form
VWEG
Adjustable way
mm
Enter value for VWEG
Adjustable way
mm
cm
inch
ft
A
Diameter
10 mm
C
height
mm
D
height
mm
E
distance
mm
G
thread
M 10 mm
L
Length
mm
SW
Key-wide
17 mm
SW1
Key-wide
19 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models