您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
0222-1015
DINKLE
Barrier Terminal Blocks
Bi-level
Powered by
CAD模型選擇
{dinkle/barrier20terminal20blocks/bi-level/0222-10xx.prj},{NB=0222-1015},{NAME=0222-1015},{PREVIEW=../../_pool_/66/f5/0222-10xx.png},{PTTE=Bi-level Terminal Blocks},{PH=11.00},{CR=BLACK (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=89},{WH=24.2},{HH=27},{PNDS=0.8x1},{PNLH=4},{PCB_HD=1.6},{CTDM=15},{NROFPS=15P},{LL=2},{CNPS=15},{IGML=PBT},{IGMLGP=IIIa},{UL94FR=V0},{INRE=≥1000MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDCT=24},{RDVE2_2=1000},{RDVE3_2=630},{RDVE3_3=630},{RIV2_2=6},{RIV3_2=6},{RIV3_3=6},{CCSS_MIN=0.5},{CCSS_MAX=2.5},{CCSSD_MIN=0.5},{CCSSD_MAX=2.5},{CWSCSS_MAX=1.5},{CWSCSSD_MAX=1.5},{RV_UL_CUL_B=600},{RC_UL_CUL_B=20},{RV_UL_CUL_C=600},{RC_UL_CUL_C=20},{RV_UL_CUL_D=600},{RC_UL_CUL_D=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
DINKLE
Description
0222-10XX - Barrier Terminal Blocks,Screw Connection,Pitch:11.00mm,M3.5,600V,20A
Bill of material
0222-1015
NAME
Name
0222-1015
0222-1015
PREVIEW
Preview
PTTE
Product type
Bi-level Terminal Blocks
PH
Pitch
11.00
mm
CR
Color
BLACK (default)
CNMD
Connection method
Screw Connection
TEOFLG
Type of locking
Without
SGMD
Soldering Method
Wave Soldering
LH
Length
89
89
mm
WH
Width
24.2
mm
HH
Height
27
mm
PNDS
Pin dimensions
0.8x1
mm
PNLH
Pin length
4
mm
PCB_HD
PCB hole diameter
1.6
mm
CTDM
Circuit diagram
15
15
NROFPS
Number of poles
15P
15P
LL
Level
2
CNPS
Connection points
15
15
IGML
Insulating material
PBT
IGMLGP
Insulating material group
IIIa
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥1000MΩ at DC 500V
CRML
Conductor material
COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDCT
Rated Current
24
A
RDVE2_2
Rated Voltage(II/2)
1000
V
RDVE3_2
Rated Voltage(III/2)
630
V
RDVE3_3
Rated Voltage(III/3)
630
V
RIV2_2
Rated Impulse Voltage(II/2)
6
kV
RIV3_2
Rated Impulse Voltage(III/2)
6
kV
RIV3_3
Rated Impulse Voltage(III/3)
6
kV
CCSS_MIN
Conductor cross section solid. min
0.5
mm²
CCSS_MAX
Conductor cross section solid. max
2.5
mm²
CCSSD_MIN
Conductor cross section stranded. min
0.5
mm²
CCSSD_MAX
Conductor cross section stranded. max
2.5
mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
1.5
mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
1.5
mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
600
V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
20
A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
600
V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
20
A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
600
V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
5
A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
20
AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
12
AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
20
AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
12
AWG
SRSE
Screwdriver size
0.8x4.0,PH2
TT_MIN
Tightening torque min
0.8
N.m
TT_MAX
Tightening torque max
1
N.m
SGLH
Stripping Length
8~9
mm
BOTHP
Back of the hand protection IP10(IEC60529)
YES
OGTE_MAX
Operating temperature max
130
℃
OGTE_MIN
Operating temperature min
-40
℃
UL_R
UL Recognized
YES
ROHS_A
RoHS Approval
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求