Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0236400000 - TS 35X15 2M/ST/ZN
明細表
Weidmueller 0236400000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0236400000
MANUTYPEDESC
Manufacturer Type Description
TS 35X15 2M/ST/ZN
DESCSHORT
Description short
端子导轨, 无开孔, 附件, 35 x 15 x 2000 mm, 钢, 电镀锌和钝化
DESCLONG
Description long
金属型材导轨用于夹持电气设备。端子导轨安装在外壳、端子盒内、机柜或类似设备上。
GTIN
GTIN-Code
4008190114558
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC397
rail version according to standard
DIN EN 60715
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1.500 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.670 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Weidmüller
    1061200000 - WEW 35/2
    Weidmüller
    1058800000 - WTW EN
    Weidmüller
    1050000000 - WAP 2.5-10
    Weidmüller
    0383560000 - EW 35
    Weidmüller
    1059000000 - WEW 35/1
    Weidmüller
    1747350000 - TS 35X7.5 2M/CRN
    Balluff
    Displays
    norelem
    21886 - Scale tape, steel self-adhesive
    norelem
    29056-06 - Protective caps, plastic for square tubes
    Weidmüller
    0330800000 - TS 35X7.5 2M/AL/BK
    norelem
    21240 - Guide rails DryLin® W double
    Weidmüller
    0236510000 - TS 35X15/LL 1M/ST/ZN
Previews
3D
2D
下載CAD模型