Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
024.4 - Union nut
Bill of material
AGRU_35024407521_Union nut_spare part Union 024_PVDF UHP natural_75/90 - S 107.5X3.6
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
35024407521
M
Article number
35024407521
BILDCODE
Image Code
024.4
WEIGHT
Weight
0.290 kg
DIMENSIONLANG
Dimension long
75/90 - S 107.5X3.6
DURCHMESSER
Dimension short
75/90
EXT_BEZ_1
Description 1
Union nut
EXT_BEZ_2
Description 2
spare part Union 024
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
injection moulded
DA
Outside diameter (DAOD)
75.000 mm
L1
31.000 mm
D
130.000 mm
D1
90.700 mm
D2
102.100 mm
B
40.000 mm
GIN
0.000 Inch
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD