Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0271017 - USK 4-FS/FS(8-2,8-0,8)
Bill of material
PHOENIX CONTACT 0271017
MANUID
Product number of the Manufacturer
0271017
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 8, connection method: Spade connection, 1 level, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
USK 4-FS/FS(8-2,8-0,8)
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAA018
length
42.500 mm
INTNO
International product number
4017918000127
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
32 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
32 A
AAP403
Number of contact points per level
8
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Flat plug-in connector
BAC375
Connection type 2
Flat plug-in connector
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
BAC137
Width of spacing
6.200 mm
BAC476
height at lowest possible mounting
42.500 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.006125 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4017918000127
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 8, connection method: Spade connection, 1 level, Rated cross section: 4 mm², cross section: 0.5 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
USK 4-FS/FS(8-2,8-0,8)
AAY811
URI of the product
http://www.phoenixcontact.com/product/0271017
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models