Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
02PH Type - Plug
Bill of material
02PH STEEL
CNSORDERNO
Order number
02PH STEEL
ASSYNO
Assy No.
CA96887
S
Application (Hose)
1/4
MT
Material
STEEL
M
Mass
16.0 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NITTO KOHKI
    PM Type - Plug
    NITTO KOHKI
    PC Type - Plug
    NITTO KOHKI
    PN Type - Plug
    NITTO KOHKI
    With Tube Fitter / For panel mounting_SCB Type - Socket
    NITTO KOHKI
    SN Type - Socket
    NITTO KOHKI
    PCL Type - Plug
    NITTO KOHKI
    SC Type - Socket
    NITTO KOHKI
    SCL Type - Socket
    FOR Fittings
    302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
    NITTO KOHKI
    02SH Type - Socket
    NITTO KOHKI
    SM Type - Socket
    NITTO KOHKI
    Female thread / Parallel female thread_02PFF Type - Plug
    NITTO KOHKI
    Male thread / Parallel male thread_02SMF Type - Socket
    NITTO KOHKI
    Female thread / Taper thread_02SF Type - Socket
Previews
3D
Dimension
2D
Download CAD models