Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
eaton_qs
Description
03 - Asymmetry monitoring equipment
Bill of material
184770
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
AAB612
function over-voltage detection present
AAB898
max. voltage measuring range
V
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
0.0 V
AAC017
min. voltage measuring range
V
AAP365
Number of breaking contacts
0.0
AAP377
Number of changers
2
AAP546
Number of making contacts
0.0
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
BAA020
height
85.6 mm
AAD931
customs tariff number (TARIC)
85364900
BAA303
Power loss, static, current-independent [Pls]
W
BAB392
certificate/approval
CE
BAB577
depth
104.6 mm
BAC050
Type of actuation
AC
BAC625
Max. response delay
s
BAC686
Max. delay time
s
BAC709
Min. response delay
s
BAC747
Min. delay time
s
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
BAF016
width
mm
BAH472
Phase sequence monitoring
Yes
BAH473
Phase failure recognition possible
Yes
BAH474
function undervoltage recognition present
BAH475
Asymmetry recognition present
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
WEIGHT
16
LENGTH
WIDTH
DEPTH
85.60001
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models