Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0308210 - TS-RTK-BEN
Bill of material
PHOENIX CONTACT 0308210
MANUID
Product number of the Manufacturer
0308210
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, length: 61 mm, width: 0.8 mm, height: 61 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TS-RTK-BEN
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
61 mm
AAF040
net weight
0.003 kg
BAE496
min. thickness
0.800 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918000967
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, length: 61 mm, width: 0.8 mm, color: gray
AAO057
Product type
TS-RTK-BEN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918000967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models