Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-4804
Bill of material
031-4804
PN
Part Number
031-4804
DESC
Description
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PPO
IPR
IP Rating
Not Rated
MF
Mounting Feature
Bulkhead
OL
Operating Level
Commercial
ISOLATED
Isolated
Yes
LPIM
Low PIM
No
FMAX
Frequency Max
11
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
TNC
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
TNC
AS2STYLE
Adapter Side 2 Style
Jack
AT
Adapter Type
In-Series
CF
Contact Finish
Silver
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    031-220H
    HARTING
    M12-Female PFT 8 pole A-coded
Previews
3D
2D
Download CAD models