Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70229-1001
Bill of material
031-70229-1001
PN
Part Number
031-70229-1001
DESC
Description
RF Connector BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
K
CT
Cable Type
AT&T 735,AT&T 735A,Belden 735A1
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-15
SC
Size Category
Miniature
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型