Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71016-RFX
Bill of material
031-71016-RFX
PN
Part Number
031-71016-RFX
DESC
Description
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Front Mount 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
S
CT
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
IMPEDANCE
Impedance
75
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Front Mount
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Miniature
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD