Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0313085 - UGSK/S + GS
Bill of material
PHOENIX CONTACT 0313085
MANUID
Product number of the Manufacturer
0313085
DESCSHORT
Short Description
Slide-type terminal block
DESCLONG
Long Description
Slide-type terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, number of connections: 2, connection method: Screw connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
MANUTYPEDESC
Manufacturer Type Description
UGSK/S + GS
PREVIEW
Preview
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
41 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
41 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
52.700 mm
BAA351
color
Grey
BAA018
length
61 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.031 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAO663
GTIN
4017918001681
AAW338
Manufacturer product designation
Slide-type terminal block
AAU734
Manufacturer product description
Slide-type terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
AAO057
Product type
UGSK/S + GS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918001681
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models