您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03157-10-110125
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03157-10.prj},{NB=03157-10-110125},{BEST=03157-10-110125},{FORM=A},{D=12.5},{DMIN=10},{D1=12},{D2=8},{D3=M8},{D4=M4},{H=15},{H1=3.0},{L=12.0},{L1=8},{T=7.0},{SW1=8},{SW2=4.0},{ANZDM=8.1},{SPANNKRAFT=0.62},{GEW=0.0148},{BS=Infotext},{ROHS=Yes},{ZTN=82041100},{EAN=4059495431888},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=8.5},{XB=4.0},{XC=2.5},{XE=8.000},{NDM=8.000},{NDM1=4.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
norelem
Description
03157-10 - Mandrel collet for small bores
Bill of material
03157-10-110125
BEST
Order No.
03157-10-110125
03157-10-110125
FORM
Form
A
A
D
Diameter
12.5
12.5
mm
DMIN
Diameter
10
10
mm
D1
Diameter
12
12
mm
D2
Diameter
8
8
mm
D3
Thread
M8
M8
mm
D4
Thread
M4
M4
mm
H
Height
15
15
mm
H1
Height
3.0
3.0
mm
L
Distance
12.0
12.0
mm
L1
Distance
8
8
mm
T
Depth
7.0
7.0
mm
SW1
width across flats
8
8
mm
SW2
width across flats
4.0
4.0
mm
ANZDM
Tightening torque max. Nm
8.1
8.1
Nm
SPANNKRAFT
Clamping force max. kN
0.62
0.62
kN
GEW
Approx. weight
0.0148
0.0148
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82041100
EAN
EAN-Nr. norelem
4059495431888
4059495431888
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求