Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
norelem
Description
03197-16 - Locating bushes, stainless steel for status sensor
Bill of material
03197-16-1116300
BEST
Order No.
MATERIAL
Material
Stainless steel
FORM
Form
FORMT
Form-Type
mm
D
Durchemsser
mm
D1
diameter
mm
D2
diameter
mm
D3
diameter
mm
D4
diameter
3 mm
H
height
mm
H1
Distance
mm
H2
Distance
mm
H3
Distance
mm
H4
Distance
mm
H5
Distance
4 mm
L
Length
27 mm
M
thread
mm
N
width
mm
T
Distance
mm
SW
width across flats
5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
MONTAGE
Assembly instructions
Assembly instructions
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models