Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1111-12G
Bill of material
034-1111-12G
PN
Part Number
034-1111-12G
DESC
Description
HD-BNC Plug to HD-BNC Jack 75 Ohm Right Angle 12G Optimized
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
18
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
HD-BNC
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
HD-BNC
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Phosphor Bronze and Beryllium Copper
ORIENTATION
Orientation
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models