Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
03xxMO - Pressure screw PG Brass
Bill of material
0316 MO
ARTNR
Article No.
A
Thread
mm
L
Length of Thread
mm
SW1
Width Across Flats
mm
EK
Across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
SCIP
SCIP Nummer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Jacob
    063xx MU - Gland body PG
    Jacob
    50.3 Gz & 3xx G - O-Ring
    Jacob
    D 3xx/xx - Washer PG
    Jacob
    2xx M - Hexagonal locknut PG Brass
    Jacob
    03MxxMO - Pressure screw Metric Brass
Previews
3D
Dimension
2D
Download CAD models