Catalog navigation
Wybór modelu CAD
Dostępne producty: 40
HELP_VARIABLE
Firma
eaton_qs
Opis
04 - Busbar adapter (low-voltage switching technology)
Lista materiałowa
101458
MANUID
Product number of the Manufacturer
DESCSHORT
Description short
DESCLONG
Description long
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
GTIN-Code
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Standard delivery time
0
PRODSTAT
Product status
AAB509
Width of the adaptor
mm
AAB902
max. conductor bar thickness
mm
AAC019
min. conductor bar thickness
mm
AAC099
Rail spacing
60.0 mm
AAC100
Busbar width
mm
AAB414
Design of the electrical connection
AAF726
rated current
A
AAC144
Supporting rail assembly
AAP798
Application standards
IEC60439-1, CSA-C22.2 No. 14, UL 508A
AAS574
Rated current [In] for the power loss specification
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAO057
Product type
AAO663
GTIN
AAU731
Manufacturer product family
AAU732
Manufacturer product root
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
BAB392
certificate/approval
CE
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
85369095
COO
Country of origin
DE
WEIGHT
LENGTH
WIDTH
DEPTH
DEEPLINK
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD