Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0402006 - NLS-CU 3/10 SN 2000MM
Bill of material
PHOENIX CONTACT 0402006
MANUID
Product number of the Manufacturer
0402006
DESCSHORT
Short Description
Neutral busbar
DESCLONG
Long Description
Neutral busbar, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, color: silver
MANUTYPEDESC
Manufacturer Type Description
NLS-CU 3/10 SN 2000MM
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
140 A
AAF040
net weight
0.528 kg
BAB664
material
Copper
BAB888
Design
Straight
BAF785
Surface
Tin-plated
AAO663
GTIN
4017918253813
AAW338
Manufacturer product designation
Neutral busbar
AAU734
Manufacturer product description
Neutral busbar, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, color: silver
AAO057
Product type
NLS-CU 3/10 SN 2000MM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918253813
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
74071000
COO
Country of origin
BG
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part