Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0430500000 - G 20/0.25A/F
Bill of material
Weidmueller 0430500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0430500000
MANUTYPEDESC
Manufacturer Type Description
G 20/0.25A/F
DESCSHORT
Short Description
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
DESCLONG
Long Description
Miniature fuse with melting wire.
GTIN
4008190153991
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
0.250 A
AAG004
dimensions
5x25 mm
AAG005
optical defect indication present
No
AAG457
release characteristic
fast (F)
BAH005
rated voltage
250 V
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85361010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models