Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
04360 - Spiral cams
Bill of material
04360-14
BEST
Order No.
GRUNDKR
base circle
40 mm
SCHEIBEND
washer thickness
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    04310 - Cam levers double
    norelem
    04362 - Door latch
    norelem
    06360 - Handles
    norelem
    06355 - Handles screw-in
    norelem
    04290 - Cam levers single
    norelem
    03021 - Spring plungers with slot and thrust pin, LONG-LOK secured, steel
    norelem
    04232 - Cam levers internal and external thread, steel or stainless steel
    norelem
    04232 - Cam levers internal and external thread, steel
    norelem
    07534 - Shoulder screws similar to DIN ISO 7379
    norelem
    04431 - Fixture clamps machinable
    norelem
    04330 - Cam clamps single
    norelem
    04350 - Cam clamps double
    norelem
    07630 - Grub screws DIN 551
    norelem
    07165 - Grub screws with flat point hexagon socket DIN EN ISO 4026
Previews
3D
Dimension
2D
Download CAD models