Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
norelem
Description
04364-15 - Swing clamps, heavy duty, extended clamping travel, with collar automation compatible
Bill of material
04364-15-10601
BEST
Order No.
AUSF
Version
S1
Schwenkhub
mm
S2
Spannhub
B
Length
mm
B1
Length
mm
B2
Length
mm
B3
Length
mm
D
Diameter
mm
D1
thread
mm
D2
Diameter
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
H4
height
mm
H5
height
24 mm
H6
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
SW
Key-wide
19 mm
ANZM
tightening torque
max. Nm
F1
Clamping force
kN
GEW
Approx. weight
kg
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879059
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型