Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
norelem
Description
04368 - Swing clamps, hydraulic, compact double / single-acting with spring return
Bill of material
04368-14081306190200
BEST
Order No.
ANSCHLUSS
Connection
FORM
Form
SCHWENK
Swivel direction
DK
Piston Ø
14
FORM1
Form
S
stroke
mm
POS
Position
L
Length
L1
Length
L2
Length
L3
Length
L4
Length
L6
Length
L8
Length
B
width
mm
B1
width
mm
B2
width
mm
B3
width
mm
B4
width
mm
H
height
110 mm
H1
height
103 mm
H2
height
91 mm
H3
height
mm
H4
height
mm
H5
height
mm
H6
height
mm
H7
height
mm
H8
height
12 mm
H9
height
11.5 mm
H10
height
mm
H11
height
mm
D
diameter
10
D1
diameter
D2
diameter
D3
diameter
D4
diameter
G
thread
mm
V
Flow rate
2,5 cm3/s
EUL
Oil requirement /
1,2 cm3
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84122100
EAN
EAN-Nr. norelem
IMPERIAL
inch/mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models