您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04372-216040
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04372.prj},{NB=04372-216040},{D=32},{D1=36},{H=101},{H1=75.0},{H2=39.0},{H3=15},{H4=15.0},{H5=15},{B=22},{L=0},{R=40},{ANZM=166.6},{F=37.9},{GEW=0.5166},{EAN=4059495047928},{D3L=85.000},{D3SW=14.000},{D3D=24.000},{KUT=160.000},{NDM=16},{ST=2.00},{NDM1=0},{ST1=0.00},{XA=19.000},{XB=25.000},{XE=0.000},{XC=0.000},{XD=0.000},{XF=0.000},{BEST=04372-216040},{FORM=B},{D2=-},{SCHR=M 16 x 85},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
norelem
Description
04372 - Hook clamps ground Form A/B/C
Bill of material
04372-216040
BEST
Order No.
04372-216040
04372-216040
FORM
Form
B
B
D
diameter
32
32
mm
D1
diameter
36
36
mm
D2
threaded hole
-
-
H
total height
101
101
mm
H1
height
75.0
75.0
mm
H2
height
39.0
39.0
mm
H3
height
15
15
mm
H4
height
15.0
15.0
mm
H5
max. clamping range
15
15
mm
B
width of cone point
22
22
mm
L
Distance of threaded hole
0
0
mm
R
Radius of cone point
40
40
mm
SCHR
Socket Head Screw to DIN 912
M 16 x 85
M 16 x 85
ANZM
tightening torque
166.6
166.6
max. Nm
F
Clamping force
37.9
37.9
kN
GEW
Approx. weight
0.5166
0.5166
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495047928
4059495047928
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求