Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0442011 - USLKG 10
Bill of material
PHOENIX CONTACT 0442011
MANUID
Product number of the Manufacturer
0442011
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal block with screw connection, cross section: 0.5 ... 6 mm², AWG: 20 ... 8, width: 8.2 mm, color: green...yellow
MANUTYPEDESC
Manufacturer Type Description
USLKG 10
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
47 mm
BAA351
color
green-yellow
BAA018
length
42.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.029 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
6 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918002237
AAW338
Manufacturer product designation
Ground modular terminal block
AAU734
Manufacturer product description
Ground terminal block with screw connection, cross section: 0.5 ... 6 mm², AWG: 20 ... 8, width: 8.2 mm, color: green...yellow
AAO057
Product type
USLKG 10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918002237
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models