Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0444019 - USLKG 35
Bill of material
PHOENIX CONTACT 0444019
MANUID
Product number of the Manufacturer
0444019
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, Use an NS 32... or NS 35... copper DIN rail for connection cross sections of 35 mm²/2 AWG. Use an NS 32... copper DIN rail for connection cross sections > 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 50 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
USLKG 35
PREVIEW
Preview
INTNO
International product number
4017918002329
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC740
Min. line cross section, rigid
0.750 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
15.200 mm
BAC476
height at lowest possible mounting
50 mm
BAA351
color
green-yellow
BAA018
length
50 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.0872 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
0.750 mm^2
AAB789
max. connectable conductor cross-section multiple wire
35 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918002329
AAW338
Manufacturer product designation
Ground terminal
AAU734
Manufacturer product description
Ground terminal, Use an NS 32... or NS 35... copper DIN rail for connection cross sections of 35 mm²/2 AWG. Use an NS 32... copper DIN rail for connection cross sections > 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 50 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
AAO057
Product type
USLKG 35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models