You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English (United States)
PHOENIX CONTACT 0444035
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Ground terminal block
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/41/0444035.prj},{NB=0444035},{MANUID=0444035},{BAC740=0.750},{AAP403=2},{AAP530=1},{AAB937=0.750},{AAC820=-60},{AAC821=105},{BAC137=15.200},{BAC476=62},{BAA018=50},{AAF040=0.086},{BAC676=35},{AAB787=35},{AAB940=0.750},{BAC677=50},{BAC739=0.750},{AAB789=35},{AAO663=4017918218850},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85369010},{DESCSHORT=Ground terminal}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0444035 - USLKG 35-IB
Bill of material
PHOENIX CONTACT 0444035
MANUID
Product number of the Manufacturer
0444035
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, Use an NS 32... or NS 35... copper DIN rail for connection cross sections of 35 mm²/2 AWG. Use an NS 32... copper DIN rail for connection cross sections > 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., with Allen screws, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
USLKG 35-IB
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.750
mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750
mm^2
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
105
°C
BAC137
Width of spacing
15.200
mm
BAC476
height at lowest possible mounting
62
mm
BAA351
color
green-yellow
BAA018
length
50
mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.086
kg
BAC676
Max. line cross section, flexible
35
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35
mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750
mm^2
BAC677
Max. line cross section, rigid
50
mm^2
BAC739
Min. line cross section, flexible
0.750
mm^2
AAB789
max. connectable conductor cross-section multiple wire
35
mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918218850
AAW338
Manufacturer product designation
Ground modular terminal block
AAU734
Manufacturer product description
Ground modular terminal block, Use an NS 32... or NS 35... copper DIN rail for connection cross sections of 35 mm²/2 AWG. Use an NS 32... copper DIN rail for connection cross sections > 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., with Allen screws, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
AAO057
Product type
USLKG 35-IB
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918218850
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청