Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SToxxparts
Description
05001087000 - Steel locking element
Bill of material
05001087010
ARTNR
Article No.
VAR
Variant
D1
mm
D2
H7
mm
D3
mm
D4
mm
D5
mm
D6
Pitch circle diameter
mm
L1
mm
L2
6 mm
L3
mm
L4
mm
W
Ausrastsweg
4 mm
B
P9 / JS9
mm
T1
mm
T2
+0.1
mm
MAT
Material
Stahl brüniert
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/f3.c2.de.05001087000.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models